AXIS#.SAFE.STO.B

Description

Indicates the state for STO-B input.

Value Description

1

24V present (STO inactive, allowed to enable)

0

24V not present (STO active, axis disabled)

Context

For complete STO information refer to STO (Safe Torque Off).

For complete STO information refer to STO (Safe Torque Off).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

02-00-00-000

General Information

Type

Read Only

Units

N/A

Range

0 or 1
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
AXIS1.SAFE.STO.B

5007h

04h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.STO.B

5107h

04h

Unsigned8

-

-

Read only

Yes

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AXIS1.SAFE.STO.B

10001

2711

Unsigned8

Read Only

-

AXIS2.SAFE.STO.B

75537

1271

Unsigned8

Read Only

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.SAFE.STO.B

10001

Unsigned8

Read Only

-